Units | Price/unit after discount | Applied Discount |
1-4 | £ 18.03 | 0% |
5-19 | £ 16.23 | 10% |
20-39 | £ 14.42 | 20% |
40-99 | £ 12.62 | 30% |
100+ | £ 10.82 | 40% |
Polyacetal, blue, machined.
Accuracy to JIS B 1702-1 (ISO) class 9-10.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,09 - 0,18 mm.
Blue polyacetal machined gears are suitable for use in food machinery applications. Approved by the FDA (USA) and by regulators in the EU and Japan, where the food has an alcohol percentage of <15%. Please clean gears thoroughly before use.
For module 1.5 blue plastic gears with 14 teeth see R5191.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk