Module 1.5
Spur Gears
| Units | Price/unit after discount | Applied Discount | 
| 1-1 | £ 58.49 | 0% | 
| 2-2 | £ 52.64 | 10% | 
| 3-4 | £ 49.72 | 15% | 
| 5+ | £ 46.79 | 20% | 
Stainless steel (AISI 304, JIS G 4303). Accuracy to JIS B 1702-1 (ISO) class 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,09 - 0,18mm.
For module 1.5 stainless gears with 14 teeth see R5188.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































