Units | Price/unit after discount | Applied Discount |
1-4 | £ 32.78 | 0% |
5-19 | £ 29.50 | 10% |
20-39 | £ 26.22 | 20% |
40-99 | £ 22.95 | 30% |
100+ | £ 19.67 | 40% |
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8-9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,05 - 0,125mm. Rack shift coefficient x = 0.5.
Module 1.25 for gears with 14-120 teeth see R5180, for gears with 8-11 teeth see R5181, for gears with 12-17 teeth see R5183, for gears with 18-120 teeth see R185.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk