Eye ends
Steel
Units | Price/unit after discount | Applied Discount |
1-9 | - | 0% |
10-19 | - | 10% |
20-39 | - | 15% |
40-49 | - | 25% |
50-99 | - | 30% |
100+ | - | 40% |
Steel (1.0037 up to M36, above M36 1.0052).
Hot dip galvanized version, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3866.R006-FZ.
To DIN 34828.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk