Eye ends
Steel
| Units | Price/unit after discount | Applied Discount | 
| 1-9 | - | 0% | 
| 10-19 | - | 10% | 
| 20-39 | - | 15% | 
| 40-49 | - | 25% | 
| 50-99 | - | 30% | 
| 100+ | - | 40% | 
Steel (1.0037).
Hot dip galvanized version, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3862.R006-FZ.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































