A-V Cylinders
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-19 | - | 0% |
| 20-49 | - | 15% |
| 50-99 | - | 25% |
| 100-199 | - | 35% |
| 200-499 | - | 40% |
| 500+ | - | 50% |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
For rubber mounted on stainless steel see part no. P2013
These cylinders are used to reduce vibration by allowing some movement (in axial and radial as shown in drawing).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































