| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 14.45 | 0% |
| 10-24 | £ 13.00 | 10% |
| 25-49 | £ 12.28 | 15% |
| 50-99 | £ 11.56 | 20% |
| 100-249 | £ 10.83 | 25% |
| 250+ | £ 10.11 | 30% |
Wire rope: stainless steel 7x7 wire, RR-W-410.
Coating (if present): vinyl (to MIL-I-631), see table.
Crimps/sleeves: stainless steel (to MIL-51844).
Rated wire strength, or min. breaking strength, for unassembled, uncoated wire thickness Ød1:
Ød1 of 1.2mm = 120kg approx.
Ød1 of 1.6mm = 210kg approx.
Load rating of assembled and crimped lanyard is based on crimp failure test of approx. 13kg.
Temperature resistance:
-Uncoated – up to + 250°c
-Coated – 0°c to 80°c
For use in securing components to assemblies, or to avoid items being misplaced. Special manufacture lanyards available on request, subject to minimum quantities.
For our wide range of quick release pins see part nos. through QR5590. For split rings see part no. .