| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 0.74 | 0% |
| 100-249 | £ 0.70 | 5% |
| 250-499 | £ 0.67 | 10% |
| 500-999 | £ 0.63 | 15% |
| 1000+ | £ 0.56 | 25% |
Stainless steel (A2).
To DIN 7343 (ISO 8750). These units have an expanded diameter slightly larger,
than the hole for which they are designed, holding themselves in by radial tension on the hole.
l1 tolerances:-
1-10mm long ±0,25
12-50mm long ±0,50
over 50mm long ±0,75.
Consists of 2.25 coils of steel and have swaged chamfers at each end.
Improves shock absorption, easy assembly.
They are designed for plain drilled holes, but countersinking the holes makes insertion easier.