| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 0.05 | 0% |
| 50-99 | £ 0.04 | 20% |
| 100-199 | £ 0.04 | 25% |
| 200-499 | £ 0.04 | 30% |
| 500-999 | £ 0.03 | 35% |
| 1000+ | £ 0.03 | 40% |
Carbon steel (CS70) hardened and tempered to HV420-545. Plain oiled finish.
To DIN 7343 (ISO 8750). These units have an expanded diameter slightly larger,
than the hole for which they are designed, holding themselves in by radial tension on the hole.
Recommended hole tolerance H12.
l1 tolerances:-
1-10mm long ±0,25
12-50mm long ±0,50
over 50mm long ±0,75.
Consists of 2.25 coils of steel and has swaged chamfers at each end.
Improves shock absorption, easy assembly.
They are designed for plain drilled holes, but countersinking the holes makes insertion easier.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































