Extractable Dowels Pins
DIN7979D
Units | Price/unit after discount | Applied Discount |
1-19 | - | 0% |
20-49 | - | 15% |
50-99 | - | 25% |
100-199 | - | 40% |
200-499 | - | 45% |
500-999 | - | 50% |
1000+ | - | 60% |
Mild steel (WS 1.0718, 9SMnPB28K), ground finish.
To DIN 7978 (ISO 8736). The nominal diameter is always the smaller end d 1 and the taper is 2%.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk