Stainless Dowel Pins
| Units | Price/unit after discount | Applied Discount |
| 1-999 | £ 0.19 | 0% |
| 1000-1999 | £ 0.13 | 30% |
| 2000-4999 | £ 0.11 | 40% |
| 5000+ | £ 0.10 | 50% |
Stainless steel (A4, AISI 316), rounded end.
To DIN 7. Ground to m6 on Ø (h8 over Ø16mm).
Note: overall length is greater than nominal length (note dimension l2).
l1 tolerances:
3-10mm long - +0.3,-0
12-50mm long - +0.5,-0
over 50mm long - +0.5,-0.
A4 stainless steel grade is a softer material than the A2 stainless steel dowel pins (part no. P1206).
It is more resistant to corrosion, and more expensive than the A2 grade dowel pins.