Thin Head Thumb Screws
303 series stainless
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 6.71 | 0% |
| 100-249 | £ 6.04 | 10% |
| 250-749 | £ 5.37 | 20% |
| 750+ | £ 4.70 | 30% |
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
316 series stainless steel is the most corrosion resistant alloy of stainless steel. It resists corrosion from seawater and strong chemicals. Suitable for outdoor use and in marine, medical and chemical applications.