Hand Setting Tool
Units | Price/unit after discount | Applied Discount |
1-99 | - | 0% |
100-249 | - | 10% |
250-499 | - | 15% |
500-999 | - | 20% |
1000+ | - | 25% |
A2 Stainless steel.
Calibrated hole diameter (d2).
For restricting flow.
Select size required then add -xxx which indicated reduced hole diameter (d2), eg P0198.090-015 indicated a 9mm bore size with a 0.015" orifice.
Metric dimensions in mm.
Imperial dimensions in inches. ( Length Tolerance ±0,006)
Please refer to technical pages for product installation details.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk