Units | Price/unit after discount | Applied Discount |
1-99 | £ 3.17 | 0% |
100-249 | £ 2.85 | 10% |
250-749 | £ 2.54 | 20% |
750+ | £ 2.22 | 30% |
Stainless steel (AISI 303, 1.4305), black oxide coated. Tensile strength 550 N/mm2.
A marine grade stainless steel (AISI 316, 1.4401) version of this product is also available. Available on request in titanium, steel (anodised, black oxide or zinc plated), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 1207. Often used with our captive washers (P0168) or retaining flanges (P0169.A2 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk