Units | Price/100 | Applied Discount |
1-99 | £ 4.22 | 0% |
100-249 | £ 4.01 | 5% |
250-499 | £ 3.80 | 10% |
500-999 | £ 3.59 | 15% |
1000+ | £ 3.17 | 25% |
Titanium (ASTM 348 grade 2, pure titanium).
Tensile strength 345-450 N/mm², yield strength 270 N/mm², hardness 160HB/30.
Grade 5 titanium available on request.
To DIN 934.
Titanium has a high strength/weight ratio.
The specific gravity of titanium is approximately 60% that of stainless steel.
For use in lightweight applications in the automobile, aerospace, medical and robotic industries.
Highly resistant to corrosion (including from salt water) and chemical environments. Non magnetic.
Please see Technical page for full grade 2 titanium properties.