Socket Cap Screw
DIN 912 - gr.2 M2 - M6
| Units | Price/100 | Applied Discount |
| 1-99 | - | 0% |
| 100-249 | - | 5% |
| 250-499 | - | 10% |
| 500-999 | - | 15% |
| 1000+ | - | 25% |
Titanium Grade 2 (commercial grade, high corrosion resistance, strong weldability, standard strength).
Items to DIN 912 where stated in data table.
For the majority of screw lengths the threads goes all the way to the head of the screw (i.e. l1= l2) less 2.5 thread pitches.
For longer length screws the threaded portion l2
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































