Hex. Spacers
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-49 | - | 0% |
| 50-99 | - | 10% |
| 100-199 | - | 20% |
| 200-499 | - | 25% |
| 500-999 | - | 30% |
| 1000+ | - | 40% |
Brass (2.0402), bright nickel-plated.
l3= (l2+>1mm).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































