Units | Price/unit after discount | Applied Discount |
1-1 | £ 4,122.36 | 0% |
2-4 | £ 3,916.24 | 5% |
5+ | £ 3,710.12 | 10% |
Aluminium alloy body (light, stiff and stable), black anodised.
Weight 3,6 Kg.
The design utilises a single preloaded crossed roller bearing system for the table movement. This eliminates the use of dual bearing configuration, thus improving axial runout and wobble.
The stages are offered with different gear ratio options. A proprietary preload system ensures zero backlash in the gear train.
The travel is 360° continuous.
Resolution 0.00225°.
A precision rotary encoder provide positional information to a small digital readout (DRO) unit. Positive and negative measurements.
Includes 12V power adapter.
Seven 12mm high numeric digits with blue