Units | Price/unit after discount | Applied Discount |
1-1 | £ 297.00 | 0% |
2-2 | £ 267.30 | 10% |
3-4 | £ 252.45 | 15% |
5+ | £ 237.60 | 20% |
Includes universal AC power adapter, user interface software and USB cable.
Communication: USB 2,0 or RS-485 ASCII (9600 - 115200 bps)
Digital IO Communication: 4 bit motion profile select inputs (DI3-DI6). One start motion input (DI1). One abort/clear motion input (DI2). One in position output (DO1). One error output (DO2).
A/B/Z differential encoder inputs: StepNLoop closed loop control (position verification)
2 x 10-bit analog inputs (joystick control).
Opto-isolated I/O: 6 x inputs, 2 x outputs, 1 x high speed position capture latch input, +limit/-limit/home inputs.
Can only be plugged into, and control a single axis. Comes with cables and software. Simple plug and play system via USB port of your laptop or PC. Also has analogue inputs for connection of a joystick control.
This motion controller can only be used with stages that have a stepper motor attached. If you have a servo motor, see part number L3297.
Micro-stepping is the number of steps per step of the motor output shaft. e.g the stepper motors have 200 steps per revolution of the shaft. The motion controllers are defaulted to 250 microsteps. This means that the motor shaft has 50,000 steps per revolution (250 x 200).
Compatible with LabView, Matlab, VB, C++, Python, and OS X.
When using with Matlab a RS-485 to USB adapter will be required.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk