Units | Price/unit after discount | Applied Discount |
1-1 | £ 7,275.32 | 0% |
2-4 | £ 6,911.55 | 5% |
5+ | £ 6,547.79 | 10% |
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
These are smooth running, precise and stiff linear stages. For ease of use they have separate connections for motor power and limit/encoder signals. Integrated limit switches are provided as standard. Supplied with optical linear encoder.
Easy plug and play system. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but many pre-existing software packages (such as Labview) can be used.
Can be readily supplied in XY, XZ and XYZ configurations for 100 and 150mm stroke models.
Applications - research, semi-conductors, fibre optics, automation etc.
Stepper motor - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step.
Limit switches wired normally closed.
Supplied with in-built linear encoder to increase positional accuracy. Drawings show stepper motor configuration. See special pages for further motor options.
Max. moment loads:
My = 20 Nm
Mz = 20 Nm.
For combined stages, add suffixes:
XY - for XY stage
XZ - for XZ stage
XYZ - for XYZ stage
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk