Units | Price/unit after discount | Applied Discount |
1-1 | £ 3,373.92 | 0% |
2-4 | £ 3,205.22 | 5% |
5+ | £ 3,036.53 | 10% |
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
These are smooth running, precise and stiff linear stages. For ease of use they have separate connections for motor power and limit/encoder signals. Integrated limit switches are provided as standard.
Easy plug and play system. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but many pre-existing software packages (such as Labview) can be used.
Can be readily supplied in XY, XZ and XYZ configurations.
Applications - research, semi-conductors, fibre optics, automation etc.
Replace -XXX in part number with the code for your preferred motor type - see second data table for codes and specifications.
Motor options:
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Optional Stepper & 1000 line linear encoder.
Servo - Nema 17, brushless DC motor. Continuous stall torque 0.25Nm, peak torque 0.7 Nm, with 1000 line rotary encoder.
Intelligent stepper - Nema 17 with a fully programmable motion controller inbuilt (ie no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. RS422/485 communications. Input voltage +24VDC.
Limit switches are wired normally open.
Option with 512 line encoder. Drawings show stepper motor configuration. See special pages for further motor options.
Max. moment loads:
Mx = 20 Nm
My = 20 Nm
Mz = 19 Nm
For 50mm travel stage Ma and Mb = 12 Nm.
For combined stages, add suffixes:
XY - for XY stage
XZ - for XZ stage
XYZ - for XYZ stage
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk