Units | Price/unit after discount | Applied Discount |
1+ | - |
Cast iron body (ENGJL-250), with hardened needle roller linear rail set. Hardened and ground lead screw, pitch accuracy ±0.015mm/300mm.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity.
Needle roller stages are the highest load rating stages. Other versions are also available - cross roller slides (L3470), and dovetail slides (L3480) for use when vibration damping is required. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,003.
Speeds up to 2000 rpm, max. 20 m/min.
Positioning accuracy max. 0.001mm.
Replace -* with
-XY for XY axis stage
-XYB for XY axis stage with bellows
-XYI for inverse X axis stage with bellows
Centre mounting of compound slides is standard. Please advise dimensions w2 and l9 when off-centre mounting is required.
When limit switches are installed the stroke is reduced by approx. 20mm.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk