Units | Price/unit after discount | Applied Discount |
1-2 | £ 1,312.24 | 0% |
3-4 | £ 1,246.63 | 5% |
5-9 | £ 1,181.02 | 10% |
10+ | £ 1,049.79 | 20% |
Cold drawn bearing steel, raceways hardened to 60 HRc. Balls - hardened steel.
Zinc coating to ISO 2081 (excluding raceways). Corrosion resistant coatings available on request.
These are ultra heavy load capacity. They can support heavy loads with continuous movements 24 hours per day, 7 days a week - even with vibration and high stroke frequency.
Optimal balance between high performance and light-weight.
C0rad is the load rating for a single telescopic slide.
Moving rail must be lower rail (unless technical department consulted).
Moving element smaller than the fixed one.
These are handed rails - ie left and right hands to be specified.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk