Curviline Sliders
size 16
| Units | Price/unit after discount | Applied Discount |
| 1+ | - |
Stainless steel rail AISI 316L.
Standard radii are shown below but any radius (from r1>120mm) can be produced.
Advise angle required and fixing option type.
Temperature range -30°C to +80°C.
Rail weight 1.2 Kg/m.
Combine with curviline sliders
(L1979.CR16-070).
Recommended hole pitch on rail is 80mm.
Rail tolerance ±0.5mm, angle tolerance ±1°.
Recommended rail hole is counterbored (easy to install).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































