Curviline Sliders
size 16
Units | Price/unit after discount | Applied Discount |
1+ | - |
Steel rail (C43), electrolytic zinc plated.
All stainless steel on request.
Standard radii are shown below but any radius (from r1 >120 mm) can be produced.
Advise angle required and fixing option type.
Temperature range -30°C to +80°C.
Rail weight 1,2 Kg/m.
Combine with curviline sliders L1978.CX16-070.
Recommended hole pitch on rail is 80mm.
Rail tolerance ± 0,5mm, angle tolerance ± 1°.
Recommended rail hole is counterbored (easy to install).
Not to be used in high-cycle applications.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk