| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 390.16 | 0% |
| 10-24 | £ 351.14 | 10% |
| 25-49 | £ 331.64 | 15% |
| 50-99 | £ 312.13 | 20% |
| 100-249 | £ 292.62 | 25% |
| 250+ | £ 273.11 | 30% |
Stainless steel (AISI 316, A4). Surface finish 0.3-0.6µ Ra, ground and polished to 8-12 cla.
Yield stress: >205 N/mm2, tensile strength: >515 N/mm2.
Tolerance, h6 standard, other tolerances on request.
Straightness 0,2mm/m.
Modifications, drilled and tapped holes, circlip grooves, special coatings etc. available.
Shafts lengths are cut to typically ± 2mm.
To be used with ceramic or other bearings not containing hardened ball bearings.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































