Units | Price/unit after discount | Applied Discount |
1-9 | £ 206.31 | 0% |
10-24 | £ 185.68 | 10% |
25-49 | £ 175.36 | 15% |
50-99 | £ 165.05 | 20% |
100-249 | £ 154.73 | 25% |
250+ | £ 144.42 | 30% |
Stainless steel (AISI 316, A4). Surface finish 0.3-0.6µ Ra, ground and polished to 8-12 cla.
Yield stress: >205 N/mm2, tensile strength: >515 N/mm2.
Tolerance, h6 standard, other tolerances on request.
Straightness 0,2mm/m.
Modifications, drilled and tapped holes, circlip grooves, special coatings etc. available.
Shafts lengths are cut to typically ± 2mm.
To be used with ceramic or other bearings not containing hardened ball bearings.