12Ø Steel Shafts
Steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 601.03 | 0% |
10-19 | £ 540.93 | 10% |
20-39 | £ 510.88 | 15% |
40-49 | £ 450.77 | 25% |
50-99 | £ 420.72 | 30% |
100+ | £ 360.62 | 40% |
Carbon steel (C60), surface hardness 60-65 HRC. Surface finish 0.3-0.6µ Ra, ground and polished to 8-12 cla.
Used in linear bearing and guideway systems where weight reduction is important.
Tolerance, h6 standard, special tolerances upon request.
Suitable for use with linear bearings.
Straightness 0,1mm/m.