12Ø Steel Shafts
Steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 102.00 | 0% |
10-19 | £ 91.80 | 10% |
20-39 | £ 86.70 | 15% |
40-49 | £ 76.50 | 25% |
50-99 | £ 71.40 | 30% |
100+ | £ 61.20 | 40% |
Carbon steel (C60), surface hardness 60-65 HRC. Surface finish 0.3-0.6µ Ra, ground and polished to 8-12 cla.
Used in linear bearing and guideway systems where weight reduction is important.
Tolerance, h6 standard, special tolerances upon request.
Suitable for use with linear bearings.
Straightness 0,2mm/m.