5Ø Steel Shafts
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 51.15 | 0% |
| 10-19 | £ 46.04 | 10% |
| 20-39 | £ 43.48 | 15% |
| 40-49 | £ 38.36 | 25% |
| 50-99 | £ 35.81 | 30% |
| 100+ | £ 30.69 | 40% |
Carbon steel (070M55,Cf53 - DIN 1.1213), Surface hardness 60-66 HRC. Surface finish 0.3-0.6µ Ra, ground and polished to 8-12 cla.
Yield stress: >325 N/mm2, tensile strength: >630 N/mm2.
Tolerance, h6 standard, special tolerances upon request.
Suitable for use with linear bearings.
Straightness 0,2mm/m.
Modifications, drilled and tapped holes, retainer grooves, special coatings etc. are available.
Shaft lengths are cut to typically ± 2mm, ends are not hardened.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































