Ball Slide Assemblies
non-magnetic
Units | Price/unit after discount | Applied Discount |
1-2 | £ 517.15 | 0% |
3-4 | £ 491.29 | 5% |
5-9 | £ 465.44 | 10% |
10+ | £ 413.72 | 20% |
Base and carriage aluminium. Titanium shafting gib strips, silicone nitride ceramic balls, brass fasteners.
Straight line accuracy: 13µ/25mm travel.
Positional repeatability: 5µ.
Coefficient of friction 0,003 typical.
Non-magnetic and no lubrication required due to the self-cleaning ball bearing design.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).