Ball Slide Assemblies
non-magnetic
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 418.96 | 0% |
| 3-4 | £ 398.01 | 5% |
| 5-9 | £ 377.06 | 10% |
| 10+ | £ 335.17 | 20% |
Base and carriage aluminium. Titanium shafting gib strips, silicone nitride ceramic balls, brass fasteners.
Straight line accuracy: 13µ/25mm travel.
Positional repeatability: 5µ.
Coefficient of friction 0,003 typical.
Non-magnetic and no lubrication required due to the self-cleaning ball bearing design.