| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 163.82 | 0% |
| 3-4 | £ 155.63 | 5% |
| 5-9 | £ 147.44 | 10% |
| 10+ | £ 131.06 | 20% |
Aluminium carriage (clear anodized) and base (black anodized).
Hardened stainless steel balls, shafts and preload gibs.
Straight line accuracy: 13µ/25mm of travel.
Positional repeatability: 5µ.
Coefficient of friction: 0,003.
Increased life with overhanging loads.
Low friction, straight line design.
Factory preload controls side play and backlash.
Particularly useful for vertical applications.
In certain applications - uneven loads, vertical mounting or offset forces can cause standard ball retainers to become misaligned - leading eventually to a reduction in travel, the need for higher forces for full travel and ultimately failure of the assembly.
The anti-creep retainer used in these units prevents ball retainer misalignment and helps keep the rolling elements centred in the assembly - increasing assembly life and performance.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































