Cross Roller Slides
stainless
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 307.02 | 0% |
| 5-9 | £ 276.32 | 10% |
| 10-19 | £ 260.97 | 15% |
| 20-49 | £ 230.27 | 25% |
| 50+ | £ 199.56 | 35% |
Steel body (S50C), nickel plated.
Nickel plated cross roller rails and fasteners, steel rollers, stainless steel roller cages.
Straight line accuracy: 3µ/25mm of travel.
Positional repeatability: 3µ.
Coefficient of friction: 0,003.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).