Cross Roller Slides
stainless
Units | Price/unit after discount | Applied Discount |
1-4 | £ 487.81 | 0% |
5-9 | £ 439.03 | 10% |
10-19 | £ 414.64 | 15% |
20-49 | £ 365.86 | 25% |
50+ | £ 317.08 | 35% |
Steel body (S50C), nickel plated.
Nickel plated cross roller rails and fasteners, steel rollers, stainless steel roller cages.
Straight line accuracy: 3µ/25mm of travel.
Positional repeatability: 3µ.
Coefficient of friction: 0,003.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).