| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 459.56 | 0% |
| 5-9 | £ 413.60 | 10% |
| 10-19 | £ 390.63 | 15% |
| 20-49 | £ 344.67 | 25% |
| 50+ | £ 298.71 | 35% |
Aluminium carriage and base (black anodized).
Hardened steel rods and rollers, stainless steel end caps.
Straight line accuracy: 3µ/25mm of travel.
Positional repeatability: 3µ.
Coefficient of friction: 0,003 typical.
The slides are lightly lubricated during assembly.
Additional lubrication is required for speeds above 30m/min and is advisable at lower speeds where high loads are applied in continuous duty applications.
The slides should be mounted on flat surfaces to provide full support to the base.
At rated load capacity and moderate speeds, expected life is 250km of travel. At half the rated load the expected life is 2,500km.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































