Ball Slide Assemblies
standard precision
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 279.23 | 0% |
| 5-9 | £ 251.31 | 10% |
| 10-19 | £ 237.35 | 15% |
| 20-49 | £ 209.42 | 25% |
| 50+ | £ 181.50 | 35% |
Aluminium carriage clear anodized, base black anodized.
Hardened steel shafts and balls, mild steel end caps.
Straight line accuracy: 13µ/25mm travel.
Positional repeatability: 5µ.
Coefficient of friction 0,003 typical.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).