Ball Slide Assemblies
standard precision
Units | Price/unit after discount | Applied Discount |
1-4 | £ 117.09 | 0% |
5-9 | £ 105.38 | 10% |
10-19 | £ 99.53 | 15% |
20-49 | £ 87.82 | 25% |
50+ | £ 76.11 | 35% |
Aluminium carriage clear anodized, base black anodized.
Hardened steel shafts and balls, mild steel end caps.
Straight line accuracy: 13µ/25mm travel.
Positional repeatability: 5µ.
Coefficient of friction 0,003 typical.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).