Cross Roller Slides
stainless
| Units | Price/unit after discount | Applied Discount |
| 1-4 | - | 0% |
| 5-9 | - | 10% |
| 10-19 | - | 15% |
| 20-49 | - | 25% |
| 50+ | - | 35% |
Body stainless steel (440C), nickel plated apart from rail V groove. Retainer stainless (304), rollers stainless (440C).
Carriage top parallelism 3µ.
Carriage side parallelism 5µ.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































