Units | Price/unit after discount | Applied Discount |
1-4 | £ 903.76 | 0% |
5-9 | £ 813.38 | 10% |
10-19 | £ 768.20 | 15% |
20-49 | £ 677.82 | 25% |
50+ | £ 587.44 | 35% |
Hardened steel alloy (DIN 1,2842), coated with anti-friction material (Zedex 100).
These are similar in size to the L1004 rails but are primarily used as dirt-proof units:- to reduce any system vibration and improve rigidity.
Working temperature must be less than 50°C.
Load capacity per unit (cm2) = 4500N (dynamic), 7500N (static).
For total load capacity take width of bearing surface (in cm) x length (in cm) x load capacity (above).
Select the anti-friction coated rail and combine with any length of standard L1004.M type rail.
Used where speed is relatively low (20m/minute max.).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk