| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 897.68 | 0% |
| 5-19 | £ 807.91 | 10% |
| 20-39 | £ 718.14 | 20% |
| 40-99 | £ 628.38 | 30% |
| 100+ | £ 538.61 | 40% |
Hardened steel alloy (DIN 1,2842), coated with anti-friction material (Zedex 100).
These are similar in size to the L1000 rails but are primarily used as dirt-proof units, to reduce system vibration and improve rigidity.
Working temperature must be less than 50°C.
Load capacity per unit (cm2) = 4500N (dynamic), 7500N (static).
For total load capacity take width of bearing surface (in cm) x length (in cm) x load capacity (above).
Use with V rail L1005.V.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































