One-touch spindle locks can fix both revolving and sliding of shafts.
Part Numbers | Max. holding torque (N•m) | Max. sliding load (N) |
L1480.008-040 | 3 | 400 |
L1480.010-040 | 3 | 400 |
L1480.012-040 | 4 | 400 |
L1480.014-040 | 4 | 400 |
L1480.012-050 | 5 | 500 |
L1480.015-050 | 5 | 500 |
L1480.016-050 | 6 | 500 |
L1480.020-050 | 6 | 500 |
Note: The above information is for cold finished hardened steel shafts with a h7 tolerance.