| Price & Availability | CAD | Article | d1 | l1 | d2 | l2 | h1 | A/F | ||||||
| P0112.030-006L | M 3 | 6 | 6 | - | 1.7 | 2 | ||||||||
£ 32.00 per 100 units (click for quantity discounts) Ready to despatch 411 Need more? Please call us.
d1 M 3 l1 6 d2 6 l2 - h1 1.7 A/F 2 | ||||||||||||||
| P0112.030-008L | M 3 | 8 | 6 | - | 1.7 | 2 | ||||||||
£ 327.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 d2 6 l2 - h1 1.7 A/F 2 | ||||||||||||||
| P0112.030-010L | M 3 | 10 | 6 | - | 1.7 | 2 | ||||||||
£ 437.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 d2 6 l2 - h1 1.7 A/F 2 | ||||||||||||||
| P0112.030-012L | M 3 | 12 | 6 | - | 1.7 | 2 | ||||||||
£ 368.00 per 100 units (click for quantity discounts) Ready to despatch 197 Need more? Please call us.
d1 M 3 l1 12 d2 6 l2 - h1 1.7 A/F 2 | ||||||||||||||
| P0112.030-014L | M 3 | 14 | 6 | - | 1.7 | 2 | ||||||||
£ 438.00 per 100 units (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
d1 M 3 l1 14 d2 6 l2 - h1 1.7 A/F 2 | ||||||||||||||
| P0112.030-016L | M 3 | 16 | 6 | - | 1.7 | 2 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 16 d2 6 l2 - h1 1.7 A/F 2 | ||||||||||||||
| P0112.030-018L | M 3 | 18 | 6 | - | 1.7 | 2 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 18 d2 6 l2 - h1 1.7 A/F 2 | ||||||||||||||
| P0112.030-020L | M 3 | 20 | 6 | - | 1.7 | 2 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 20 d2 6 l2 - h1 1.7 A/F 2 | ||||||||||||||
| P0112.040-006L | M 4 | 6 | 8 | - | 2.3 | 2.5 | ||||||||
£ 160.00 per 100 units (click for quantity discounts) Ready to despatch 259 Need more? Please call us.
d1 M 4 l1 6 d2 8 l2 - h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-008L | M 4 | 8 | 8 | - | 2.3 | 2.5 | ||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 8 d2 8 l2 - h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-010L | M 4 | 10 | 8 | - | 2.3 | 2.5 | ||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 d2 8 l2 - h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-012L | M 4 | 12 | 8 | - | 2.3 | 2.5 | ||||||||
£ 368.49 per 100 units (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 M 4 l1 12 d2 8 l2 - h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-014L | M 4 | 14 | 8 | - | 2.3 | 2.5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 14 d2 8 l2 - h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-016L | M 4 | 16 | 8 | - | 2.3 | 2.5 | ||||||||
£ 4.33 per unit (click for quantity discounts) Ready to despatch 331 Need more? Please call us.
d1 M 4 l1 16 d2 8 l2 - h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-018L | M 4 | 18 | 8 | - | 2.3 | 2.5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 18 d2 8 l2 - h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-020L | M 4 | 20 | 8 | - | 2.3 | 2.5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 d2 8 l2 - h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-025L | M 4 | 25 | 8 | - | 2.3 | 2.5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 25 d2 8 l2 - h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-030L | M 4 | 30 | 8 | 20 | 2.3 | 2.5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 30 d2 8 l2 20 h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-035L | M 4 | 35 | 8 | 20 | 2.3 | 2.5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 35 d2 8 l2 20 h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-040L | M 4 | 40 | 8 | 20 | 2.3 | 2.5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 40 d2 8 l2 20 h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-045L | M 4 | 45 | 8 | 20 | 2.3 | 2.5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 45 d2 8 l2 20 h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-050L | M 4 | 50 | 8 | 20 | 2.3 | 2.5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 50 d2 8 l2 20 h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.040-060L | M 4 | 60 | 8 | 20 | 2.3 | 2.5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 60 d2 8 l2 20 h1 2.3 A/F 2.5 | ||||||||||||||
| P0112.050-006L | M 5 | 6 | 10 | - | 2.8 | 3 | ||||||||
£ 452.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 6 d2 10 l2 - h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-008L | M 5 | 8 | 10 | - | 2.8 | 3 | ||||||||
£ 230.00 per 100 units (click for quantity discounts) Ready to despatch 1384 Need more? Please call us.
d1 M 5 l1 8 d2 10 l2 - h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-010L | M 5 | 10 | 10 | - | 2.8 | 3 | ||||||||
£ 449.00 per 100 units (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
d1 M 5 l1 10 d2 10 l2 - h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-012L | M 5 | 12 | 10 | - | 2.8 | 3 | ||||||||
£ 315.00 per 100 units (click for quantity discounts) Ready to despatch 4993 Need more? Please call us.
d1 M 5 l1 12 d2 10 l2 - h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-014L | M 5 | 14 | 10 | - | 2.8 | 3 | ||||||||
£ 471.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 14 d2 10 l2 - h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-016L | M 5 | 16 | 10 | - | 2.8 | 3 | ||||||||
£ 491.00 per 100 units (click for quantity discounts) Ready to despatch 247 Need more? Please call us.
d1 M 5 l1 16 d2 10 l2 - h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-018L | M 5 | 18 | 10 | - | 2.8 | 3 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 18 d2 10 l2 - h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-020L | M 5 | 20 | 10 | - | 2.8 | 3 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 d2 10 l2 - h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-022L | M 5 | 22 | 10 | - | 2.8 | 3 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 22 d2 10 l2 - h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-025L | M 5 | 25 | 10 | - | 2.8 | 3 | ||||||||
£ 298.00 per 100 units (click for quantity discounts) Ready to despatch 47 Need more? Please call us.
d1 M 5 l1 25 d2 10 l2 - h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-030L | M 5 | 30 | 10 | - | 2.8 | 3 | ||||||||
£ 301.00 per 100 units (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
d1 M 5 l1 30 d2 10 l2 - h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-035L | M 5 | 35 | 10 | 22 | 2.8 | 3 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 35 d2 10 l2 22 h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-040L | M 5 | 40 | 10 | 22 | 2.8 | 3 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 40 d2 10 l2 22 h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-045L | M 5 | 45 | 10 | 22 | 2.8 | 3 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 45 d2 10 l2 22 h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-050L | M 5 | 50 | 10 | 22 | 2.8 | 3 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 50 d2 10 l2 22 h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-060L | M 5 | 60 | 10 | 22 | 2.8 | 3 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 60 d2 10 l2 22 h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-070L | M 5 | 70 | 10 | 22 | 2.8 | 3 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 70 d2 10 l2 22 h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-080L | M 5 | 80 | 10 | 22 | 2.8 | 3 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 80 d2 10 l2 22 h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-090L | M 5 | 90 | 10 | 22 | 2.8 | 3 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 90 d2 10 l2 22 h1 2.8 A/F 3 | ||||||||||||||
| P0112.050-100L | M 5 | 60 | 10 | 22 | 2.8 | 3 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 60 d2 10 l2 22 h1 2.8 A/F 3 | ||||||||||||||
| P0112.060-008L | M 6 | 8 | 12 | - | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 8 d2 12 l2 - h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-010L | M 6 | 10 | 12 | - | 3.3 | 4 | ||||||||
£ 590.00 per 100 units (click for quantity discounts) Ready to despatch 120 Need more? Please call us.
d1 M 6 l1 10 d2 12 l2 - h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-012L | M 6 | 12 | 12 | - | 3.3 | 4 | ||||||||
£ 778.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 12 d2 12 l2 - h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-014L | M 6 | 14 | 12 | - | 3.3 | 4 | ||||||||
£ 587.00 per 100 units (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
d1 M 6 l1 14 d2 12 l2 - h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-016L | M 6 | 16 | 12 | - | 3.3 | 4 | ||||||||
£ 622.00 per 100 units (click for quantity discounts) Ready to despatch 1507 Need more? Please call us.
d1 M 6 l1 16 d2 12 l2 - h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-018L | M 6 | 18 | 12 | - | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 18 d2 12 l2 - h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-020L | M 6 | 20 | 12 | - | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 20 d2 12 l2 - h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-022L | M 6 | 22 | 12 | - | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 22 d2 12 l2 - h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-025L | M 6 | 25 | 12 | - | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 d2 12 l2 - h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-030L | M 6 | 30 | 12 | - | 3.3 | 4 | ||||||||
£ 458.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 d2 12 l2 - h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-035L | M 6 | 35 | 12 | - | 3.3 | 4 | ||||||||
£ 726.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 6 l1 35 d2 12 l2 - h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-040L | M 6 | 40 | 12 | 24 | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 40 d2 12 l2 24 h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-045L | M 6 | 45 | 12 | 24 | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 45 d2 12 l2 24 h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-050L | M 6 | 50 | 12 | 24 | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 50 d2 12 l2 24 h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-055L | M 6 | 55 | 12 | 24 | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 55 d2 12 l2 24 h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-060L | M 6 | 60 | 12 | 24 | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 60 d2 12 l2 24 h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-070L | M 6 | 70 | 12 | 24 | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 70 d2 12 l2 24 h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-080L | M 6 | 80 | 12 | 24 | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 80 d2 12 l2 24 h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-090L | M 6 | 90 | 12 | 24 | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 90 d2 12 l2 24 h1 3.3 A/F 4 | ||||||||||||||
| P0112.060-100L | M 6 | 100 | 12 | 24 | 3.3 | 4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 100 d2 12 l2 24 h1 3.3 A/F 4 | ||||||||||||||
| P0112.080-010L | M 8 | 10 | 16 | - | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 10 d2 16 l2 - h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-012L | M 8 | 12 | 16 | - | 4.4 | 5 | ||||||||
£ 420.00 per 100 units (click for quantity discounts) Ready to despatch 129 Need more? Please call us.
d1 M 8 l1 12 d2 16 l2 - h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-014L | M 8 | 14 | 16 | - | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 14 d2 16 l2 - h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-016L | M 8 | 16 | 16 | - | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 d2 16 l2 - h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-018L | M 8 | 18 | 16 | - | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 18 d2 16 l2 - h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-020L | M 8 | 20 | 16 | - | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 d2 16 l2 - h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-022L | M 8 | 22 | 16 | - | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 22 d2 16 l2 - h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-025L | M 8 | 25 | 16 | - | 4.4 | 5 | ||||||||
£ 835.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 d2 16 l2 - h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-030L | M 8 | 30 | 16 | - | 4.4 | 5 | ||||||||
£ 219.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 d2 16 l2 - h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-035L | M 8 | 35 | 16 | - | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 35 d2 16 l2 - h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-040L | M 8 | 40 | 16 | - | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 40 d2 16 l2 - h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-045L | M 8 | 45 | 16 | - | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 45 d2 16 l2 - h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-050L | M 8 | 50 | 16 | 28 | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 50 d2 16 l2 28 h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-055L | M 8 | 55 | 16 | 28 | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 55 d2 16 l2 28 h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-060L | M 8 | 60 | 16 | 28 | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 60 d2 16 l2 28 h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-065L | M 8 | 65 | 16 | 28 | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 65 d2 16 l2 28 h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-070L | M 8 | 70 | 16 | 28 | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 70 d2 16 l2 28 h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-075L | M 8 | 75 | 16 | 28 | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 75 d2 16 l2 28 h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-080L | M 8 | 80 | 16 | 28 | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 80 d2 16 l2 28 h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-090L | M 8 | 90 | 16 | 28 | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 90 d2 16 l2 28 h1 4.4 A/F 5 | ||||||||||||||
| P0112.080-100L | M 8 | 100 | 16 | 28 | 4.4 | 5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 100 d2 16 l2 28 h1 4.4 A/F 5 | ||||||||||||||
| P0112.100-016L | M10 | 16 | 20 | - | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 16 d2 20 l2 - h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-020L | M10 | 20 | 20 | - | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 20 d2 20 l2 - h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-025L | M10 | 25 | 20 | - | 5.5 | 6 | ||||||||
£ 511.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 25 d2 20 l2 - h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-030L | M10 | 30 | 20 | - | 5.5 | 6 | ||||||||
£ 820.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 30 d2 20 l2 - h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-035L | M10 | 35 | 20 | - | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 35 d2 20 l2 - h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-040L | M10 | 40 | 20 | - | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 40 d2 20 l2 - h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-045L | M10 | 45 | 20 | - | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 45 d2 20 l2 - h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-050L | M10 | 50 | 20 | - | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 50 d2 20 l2 - h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-055L | M10 | 55 | 20 | 32 | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 55 d2 20 l2 32 h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-060L | M10 | 60 | 20 | 32 | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 60 d2 20 l2 32 h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-065L | M10 | 65 | 20 | 32 | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 65 d2 20 l2 32 h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-070L | M10 | 70 | 20 | 32 | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 70 d2 20 l2 32 h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-075L | M10 | 75 | 20 | 32 | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 75 d2 20 l2 32 h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-080L | M10 | 80 | 20 | 32 | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 80 d2 20 l2 32 h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-090L | M10 | 90 | 20 | 32 | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 90 d2 20 l2 32 h1 5.5 A/F 6 | ||||||||||||||
| P0112.100-100L | M10 | 100 | 20 | 32 | 5.5 | 6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 100 d2 20 l2 32 h1 5.5 A/F 6 | ||||||||||||||
| P0112.120-020L | M12 | 20 | 24 | - | 6.5 | 8 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 20 d2 24 l2 - h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-025L | M12 | 25 | 24 | - | 6.5 | 8 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 25 d2 24 l2 - h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-030L | M12 | 30 | 24 | - | 6.5 | 8 | ||||||||
£ 538.00 per 100 units (click for quantity discounts) Ready to despatch 75 Need more? Please call us.
d1 M12 l1 30 d2 24 l2 - h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-035L | M12 | 35 | 24 | - | 6.5 | 8 | ||||||||
£ 1,252.00 per 100 units (click for quantity discounts) Ready to despatch 161 Need more? Please call us.
d1 M12 l1 35 d2 24 l2 - h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-040L | M12 | 40 | 24 | - | 6.5 | 8 | ||||||||
£ 868.00 per 100 units (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
d1 M12 l1 40 d2 24 l2 - h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-045L | M12 | 45 | 24 | - | 6.5 | 8 | ||||||||
£ 868.00 per 100 units (click for quantity discounts) Ready to despatch 110 Need more? Please call us.
d1 M12 l1 45 d2 24 l2 - h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-050L | M12 | 50 | 24 | - | 6.5 | 8 | ||||||||
£ 868.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 50 d2 24 l2 - h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-055L | M12 | 55 | 24 | - | 6.5 | 8 | ||||||||
£ 868.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 55 d2 24 l2 - h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-060L | M12 | 60 | 24 | - | 6.5 | 8 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 60 d2 24 l2 - h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-065L | M12 | 65 | 24 | 36 | 6.5 | 8 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 65 d2 24 l2 36 h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-070L | M12 | 70 | 24 | 36 | 6.5 | 8 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 70 d2 24 l2 36 h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-075L | M12 | 75 | 24 | 36 | 6.5 | 8 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 75 d2 24 l2 36 h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-080L | M12 | 80 | 24 | 36 | 6.5 | 8 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 80 d2 24 l2 36 h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-090L | M12 | 90 | 24 | 36 | 6.5 | 8 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 90 d2 24 l2 36 h1 6.5 A/F 8 | ||||||||||||||
| P0112.120-100L | M12 | 100 | 24 | 36 | 6.5 | 8 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 100 d2 24 l2 36 h1 6.5 A/F 8 | ||||||||||||||
| P0112.160-025L | M16 | 25 | 30 | - | 7.5 | 10 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 25 d2 30 l2 - h1 7.5 A/F 10 | ||||||||||||||
| P0112.160-030L | M16 | 30 | 30 | - | 7.5 | 10 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 30 d2 30 l2 - h1 7.5 A/F 10 | ||||||||||||||
| P0112.160-035L | M16 | 35 | 30 | - | 7.5 | 10 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 35 d2 30 l2 - h1 7.5 A/F 10 | ||||||||||||||
| P0112.160-040L | M16 | 40 | 30 | - | 7.5 | 10 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 40 d2 30 l2 - h1 7.5 A/F 10 | ||||||||||||||
| P0112.160-045L | M16 | 45 | 30 | - | 7.5 | 10 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 45 d2 30 l2 - h1 7.5 A/F 10 | ||||||||||||||
| P0112.160-050L | M16 | 50 | 30 | - | 7.5 | 10 | ||||||||
£ 990.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 50 d2 30 l2 - h1 7.5 A/F 10 | ||||||||||||||
| P0112.160-055L | M16 | 55 | 30 | - | 7.5 | 10 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 55 d2 30 l2 - h1 7.5 A/F 10 | ||||||||||||||
| P0112.160-060L | M16 | 60 | 30 | - | 7.5 | 10 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 60 d2 30 l2 - h1 7.5 A/F 10 | ||||||||||||||
| P0112.160-065L | M16 | 65 | 30 | - | 7.5 | 10 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 65 d2 30 l2 - h1 7.5 A/F 10 | ||||||||||||||
| P0112.160-070L | M16 | 70 | 30 | - | 7.5 | 10 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 70 d2 30 l2 - h1 7.5 A/F 10 | ||||||||||||||
| P0112.160-080L | M16 | 80 | 30 | 44 | 7.5 | 10 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 80 d2 30 l2 44 h1 7.5 A/F 10 | ||||||||||||||
| P0112.160-090L | M16 | 90 | 30 | 44 | 7.5 | 10 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 90 d2 30 l2 44 h1 7.5 A/F 10 | ||||||||||||||
| P0112.160-100L | M16 | 100 | 30 | 44 | 7.5 | 10 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 100 d2 30 l2 44 h1 7.5 A/F 10 | ||||||||||||||
| P0112.200-040L | M20 | 40 | 36 | - | 8.5 | 12 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 40 d2 36 l2 - h1 8.5 A/F 12 | ||||||||||||||
| P0112.200-045L | M20 | 45 | 36 | - | 8.5 | 12 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 45 d2 36 l2 - h1 8.5 A/F 12 | ||||||||||||||
| P0112.200-050L | M20 | 50 | 36 | - | 8.5 | 12 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 50 d2 36 l2 - h1 8.5 A/F 12 | ||||||||||||||
| P0112.200-060L | M20 | 60 | 36 | - | 8.5 | 12 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 60 d2 36 l2 - h1 8.5 A/F 12 | ||||||||||||||
| P0112.200-070L | M20 | 70 | 36 | - | 8.5 | 12 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 70 d2 36 l2 - h1 8.5 A/F 12 | ||||||||||||||
| P0112.200-080L | M20 | 80 | 36 | - | 8.5 | 12 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 80 d2 36 l2 - h1 8.5 A/F 12 | ||||||||||||||
| P0112.200-090L | M20 | 90 | 36 | - | 8.5 | 12 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 90 d2 36 l2 - h1 8.5 A/F 12 | ||||||||||||||
| P0112.200.100L | M20 | 100 | 36 | 52 | 8.5 | 12 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 100 d2 36 l2 52 h1 8.5 A/F 12 | ||||||||||||||
Stainless steel A2, with nylon locking patch.
A4 available on request.
To DIN 7991, ISO 10642, with nylon locking patch. Vibration proof.
Standard green locking patch. Breakaway torque values are complex and can be calculated on request.
Can be manufactured to MIL spec on request (MIL-DTL-18240 and NAS1283).
Surface finishes such as cadium plating, nickel plating, armalloy coating, black oxide coating - all available on request.
Due to the wide range of sizes, material grades and finishes, these parts are manufactured on demand - minimum batch size is 100 pieces.