| Price & Availability | Article | d1 | Adj. range min.|max. | e1 | d2 ±0.1 | l1 | l2 | e2 +0.1|-0.0 | t min. | TX size | For rail w | Weight g | ||||||
| P0050.030-BL | M 3 | -0.10 / 0,70 | 3,10+0,3 - 0 | 6.8 | 6 | 2.5 | 0.4 | 1.0 | 10 | 9, 12, 15 | 0.7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 Adj. range
min.|max. -0.10 / 0,70 e1 3,10+0,3 - 0 d2
±0.1 6.8 l1 6 l2 2.5 e2
+0.1|-0.0 0.4 t
min. 1.0 TX size 10 For rail w 9, 12, 15 Weight
g 0.7 | ||||||||||||||||||
| P0050.040-BL | M 4 | -0,05 / 0,75 | 3,15+0,3 - 0 | 7.0 | 8 | 3.0 | 0.4 | 1.2 | 15 | 9,12, 15, 20 | 1.6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 Adj. range
min.|max. -0,05 / 0,75 e1 3,15+0,3 - 0 d2
±0.1 7.0 l1 8 l2 3.0 e2
+0.1|-0.0 0.4 t
min. 1.2 TX size 15 For rail w 9,12, 15, 20 Weight
g 1.6 | ||||||||||||||||||
| P0050.050-BL | M 5 | -0,05 / 0,75 | 3,90+0,3 - 0 | 8.5 | 10 | 4.0 | 0.4 | 1.5 | 20 | 20, 25 | 2.6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 Adj. range
min.|max. -0,05 / 0,75 e1 3,90+0,3 - 0 d2
±0.1 8.5 l1 10 l2 4.0 e2
+0.1|-0.0 0.4 t
min. 1.5 TX size 20 For rail w 20, 25 Weight
g 2.6 | ||||||||||||||||||
| P0050.060-BL | M 6 | -0,15 / 0,85 | 4,65+0,3 - 0 | 10.0 | 12 | 4.0 | 0.5 | 2.0 | 25 | 25, 30 | 5.1 | |||||||
£ 9.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 Adj. range
min.|max. -0,15 / 0,85 e1 4,65+0,3 - 0 d2
±0.1 10.0 l1 12 l2 4.0 e2
+0.1|-0.0 0.5 t
min. 2.0 TX size 25 For rail w 25, 30 Weight
g 5.1 | ||||||||||||||||||
| P0050.080-BL | M 8 | -0,35 / 1,25 | 6,05+0,5 - 0 | 13.0 | 16 | 5.0 | 0.8 | 2.5 | 30 | 30, 35 | 11.0 | |||||||
£ 9.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 Adj. range
min.|max. -0,35 / 1,25 e1 6,05+0,5 - 0 d2
±0.1 13.0 l1 16 l2 5.0 e2
+0.1|-0.0 0.8 t
min. 2.5 TX size 30 For rail w 30, 35 Weight
g 11.0 | ||||||||||||||||||
| P0050.100-BL | M10 | -0,50 / 1,00 | 7,50+0,5 - 0 | 16.0 | 20 | 7.0 | 1.0 | 3.0 | 40 | 35, 45 | 22.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 Adj. range
min.|max. -0,50 / 1,00 e1 7,50+0,5 - 0 d2
±0.1 16.0 l1 20 l2 7.0 e2
+0.1|-0.0 1.0 t
min. 3.0 TX size 40 For rail w 35, 45 Weight
g 22.0 | ||||||||||||||||||
| P0050.120-BL | M12 | -0,50 / 1,00 | 8,50+0,5 - 0 | 18.0 | 24 | 8.0 | 1.0 | 3.5 | 45 | 45, 55 | 32.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 Adj. range
min.|max. -0,50 / 1,00 e1 8,50+0,5 - 0 d2
±0.1 18.0 l1 24 l2 8.0 e2
+0.1|-0.0 1.0 t
min. 3.5 TX size 45 For rail w 45, 55 Weight
g 32.0 | ||||||||||||||||||
| P0050.030-EN | M 3 | -0.10 / 0,70 | 3,10+0,3 - 0 | 6.8 | 6 | 2.5 | 0.4 | 1.0 | 10 | 9, 12, 15 | 0.7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 Adj. range
min.|max. -0.10 / 0,70 e1 3,10+0,3 - 0 d2
±0.1 6.8 l1 6 l2 2.5 e2
+0.1|-0.0 0.4 t
min. 1.0 TX size 10 For rail w 9, 12, 15 Weight
g 0.7 | ||||||||||||||||||
| P0050.040-EN | M 4 | -0,05 / 0,75 | 3,15+0,3 - 0 | 7.0 | 8 | 3.0 | 0.4 | 1.2 | 15 | 9,12, 15, 20 | 1.6 | |||||||
£ 9.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 Adj. range
min.|max. -0,05 / 0,75 e1 3,15+0,3 - 0 d2
±0.1 7.0 l1 8 l2 3.0 e2
+0.1|-0.0 0.4 t
min. 1.2 TX size 15 For rail w 9,12, 15, 20 Weight
g 1.6 | ||||||||||||||||||
| P0050.050-EN | M 5 | -0,05 / 0,75 | 3,90+0,3 - 0 | 8.5 | 10 | 4.0 | 0.4 | 1.5 | 20 | 20, 25 | 2.6 | |||||||
£ 9.02 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 Adj. range
min.|max. -0,05 / 0,75 e1 3,90+0,3 - 0 d2
±0.1 8.5 l1 10 l2 4.0 e2
+0.1|-0.0 0.4 t
min. 1.5 TX size 20 For rail w 20, 25 Weight
g 2.6 | ||||||||||||||||||
| P0050.060-EN | M 6 | -0,15 / 0,85 | 4,65+0,3 - 0 | 10.0 | 12 | 4.0 | 0.5 | 2.0 | 25 | 25, 30 | 5.1 | |||||||
Ready to despatch 8 Need more? Please call us.
d1 M 6 Adj. range
min.|max. -0,15 / 0,85 e1 4,65+0,3 - 0 d2
±0.1 10.0 l1 12 l2 4.0 e2
+0.1|-0.0 0.5 t
min. 2.0 TX size 25 For rail w 25, 30 Weight
g 5.1 | ||||||||||||||||||
| P0050.080-EN | M 8 | -0,35 / 1,25 | 6,05+0,5 - 0 | 13.0 | 16 | 5.0 | 0.8 | 2.5 | 30 | 30, 35 | 11.0 | |||||||
£ 9.72 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1 M 8 Adj. range
min.|max. -0,35 / 1,25 e1 6,05+0,5 - 0 d2
±0.1 13.0 l1 16 l2 5.0 e2
+0.1|-0.0 0.8 t
min. 2.5 TX size 30 For rail w 30, 35 Weight
g 11.0 | ||||||||||||||||||
| P0050.100-EN | M10 | -0,50 / 1,00 | 7,50+0,5 - 0 | 16.0 | 20 | 7.0 | 1.0 | 3.0 | 40 | 35, 45 | 22.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 Adj. range
min.|max. -0,50 / 1,00 e1 7,50+0,5 - 0 d2
±0.1 16.0 l1 20 l2 7.0 e2
+0.1|-0.0 1.0 t
min. 3.0 TX size 40 For rail w 35, 45 Weight
g 22.0 | ||||||||||||||||||
| P0050.120-EN | M12 | -0,50 / 1,00 | 8,50+0,5 - 0 | 18.0 | 24 | 8.0 | 1.0 | 3.5 | 45 | 45, 55 | 32.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 Adj. range
min.|max. -0,50 / 1,00 e1 8,50+0,5 - 0 d2
±0.1 18.0 l1 24 l2 8.0 e2
+0.1|-0.0 1.0 t
min. 3.5 TX size 45 For rail w 45, 55 Weight
g 32.0 | ||||||||||||||||||
Steel, ferrosoferric oxide coating or electroless nickel plated.
For use when securing linear guideway rails or similar. The eccentricity of the clamping screw is formed as a result of the central axis of the head being offset from the central axis of the shank. This offset ensures that the rail is firmly clamped by the head when the screw is tightened. The torx socket drive ensures the screw can withstand a high tightening torque.
Use following suffixes to specify material when ordering:
BL - ferrosoferric oxide coating
EN - electroless nickel plated, providing good corrosion resistance.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk