Insert Nuts
Stainless Steel
Price & Availability | Article | d1 | h1 | h2 | A/F | Material | ||||||
P0315.050-ZP | M 5 | 6.3 | 4.4 | 8 | Steel ZP | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 159 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 h1 6.3 h2 4.4 A/F 8 Material Steel ZP | ||||||||||||
P0315.060-ZP | M 6 | 8.0 | 4.9 | 10 | Steel ZP | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 19367 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 h1 8.0 h2 4.9 A/F 10 Material Steel ZP | ||||||||||||
P0315.080-ZP | M 8 | 9.5 | 6.4 | 13 | Steel ZP | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 3589 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 h1 9.5 h2 6.4 A/F 13 Material Steel ZP | ||||||||||||
P0315.100-ZP | M10 | 11.5 | 8.0 | 17 | Steel ZP | |||||||
£ 5.00 per 100 units (click for quantity discounts) Ready to despatch 1093 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 h1 11.5 h2 8.0 A/F 17 Material Steel ZP | ||||||||||||
P0315.120-ZP | M12 | 19 | 14 | 19 | Steel ZP | |||||||
£ 7.00 per 100 units (click for quantity discounts) Ready to despatch 2035 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 h1 19 h2 14 A/F 19 Material Steel ZP | ||||||||||||
P0315.140-ZP | M14 | 16 | 12 | 22 | Steel ZP | |||||||
£ 10.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 h1 16 h2 12 A/F 22 Material Steel ZP | ||||||||||||
P0315.160-ZP | M16 | 18 | 14 | 24 | Steel ZP | |||||||
£ 14.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 h1 18 h2 14 A/F 24 Material Steel ZP | ||||||||||||
P0315.200-ZP | M20 | 22 | 17 | 30 | Steel ZP | |||||||
£ 27.00 per 100 units (click for quantity discounts) Ready to despatch 248 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 h1 22 h2 17 A/F 30 Material Steel ZP | ||||||||||||
P0315.240-ZP | M24 | 28 | 20 | 36 | Steel ZP | |||||||
£ 40.00 per 100 units (click for quantity discounts) Ready to despatch 153 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 h1 28 h2 20 A/F 36 Material Steel ZP |
Steel (class 8), zinc-plated.
To DIN 982.