| Price & Availability | Article | d1 | h1 | h2 | A/F | Material | ||||||
| P0314.025-A2 | M 2,5 | 3.8 | 2.0 | 5 | A2 s/s | |||||||
£ 9.64 per 100 units (click for quantity discounts) Ready to despatch 3406 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 2,5 h1 3.8 h2 2.0 A/F 5 Material A2 s/s | ||||||||||||
| P0314.030-A2 | M 3 | 4.0 | 2.4 | 5.5 | A2 s/s | |||||||
£ 5.36 per 100 units (click for quantity discounts) Ready to despatch 692 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 3 h1 4.0 h2 2.4 A/F 5.5 Material A2 s/s | ||||||||||||
| P0314.040-A2 | M 4 | 5.0 | 3.2 | 7 | A2 s/s | |||||||
£ 5.36 per 100 units (click for quantity discounts) Ready to despatch 165 Need more? Please call us.
d1 M 4 h1 5.0 h2 3.2 A/F 7 Material A2 s/s | ||||||||||||
| P0314.050-A2 | M 5 | 5.0 | 4.0 | 8 | A2 s/s | |||||||
£ 6.43 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 5 h1 5.0 h2 4.0 A/F 8 Material A2 s/s | ||||||||||||
| P0314.060-A2 | M 6 | 6.0 | 5.0 | 10 | A2 s/s | |||||||
£ 7.50 per 100 units (click for quantity discounts) Ready to despatch 3921 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 6 h1 6.0 h2 5.0 A/F 10 Material A2 s/s | ||||||||||||
| P0314.080-A2 | M 8 | 8.0 | 6.5 | 13 | A2 s/s | |||||||
£ 16.07 per 100 units (click for quantity discounts) Ready to despatch 2429 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 8 h1 8.0 h2 6.5 A/F 13 Material A2 s/s | ||||||||||||
| P0314.080-100-A2 | M 8x1,0 | 8.0 | 6.5 | 13 | A2 s/s | |||||||
£ 29.99 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 8x1,0 h1 8.0 h2 6.5 A/F 13 Material A2 s/s | ||||||||||||
| P0314.100-A2 | M10 | 10 | 8.0 | 17 | A2 s/s | |||||||
£ 35.35 per 100 units (click for quantity discounts) Ready to despatch 1792 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M10 h1 10 h2 8.0 A/F 17 Material A2 s/s | ||||||||||||
| P0314.100-100-A2 | M10x1,0 | 10 | 8.0 | 17 | A2 s/s | |||||||
£ 58.92 per 100 units (click for quantity discounts) Ready to despatch 562 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M10x1,0 h1 10 h2 8.0 A/F 17 Material A2 s/s | ||||||||||||
| P0314.120-A2 | M12 | 12 | 10 | 19 | A2 s/s | |||||||
£ 50.35 per 100 units (click for quantity discounts) Ready to despatch 4800 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M12 h1 12 h2 10 A/F 19 Material A2 s/s | ||||||||||||
| P0314.120-150-A2 | M12x1,5 | 12 | 10 | 19 | A2 s/s | |||||||
£ 89.98 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M12x1,5 h1 12 h2 10 A/F 19 Material A2 s/s | ||||||||||||
| P0314.140-A2 | M14 | 14 | 11 | 22 | A2 s/s | |||||||
£ 97.48 per 100 units (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M14 h1 14 h2 11 A/F 22 Material A2 s/s | ||||||||||||
| P0314.160-A2 | M16 | 16 | 13 | 24 | A2 s/s | |||||||
£ 104.98 per 100 units (click for quantity discounts) Ready to despatch 195 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M16 h1 16 h2 13 A/F 24 Material A2 s/s | ||||||||||||
| P0314.160-150-A2 | M16x1,5 | 16 | 13 | 24 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16x1,5 h1 16 h2 13 A/F 24 Material A2 s/s | ||||||||||||
| P0314.180-A2 | M18 | 18.5 | 15 | 27 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 h1 18.5 h2 15 A/F 27 Material A2 s/s | ||||||||||||
| P0314.200-A2 | M20 | 20 | 16 | 30 | A2 s/s | |||||||
£ 271.01 per 100 units (click for quantity discounts) Ready to despatch 69 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M20 h1 20 h2 16 A/F 30 Material A2 s/s | ||||||||||||
| P0314.200-150-A2 | M20x1,5 | 20 | 16 | 30 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20x1,5 h1 20 h2 16 A/F 30 Material A2 s/s | ||||||||||||
| P0314.220-A2 | M22 | 22 | 18 | 32 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M22 h1 22 h2 18 A/F 32 Material A2 s/s | ||||||||||||
| P0314.240-A2 | M24 | 24 | 19 | 36 | A2 s/s | |||||||
£ 705.92 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M24 h1 24 h2 19 A/F 36 Material A2 s/s | ||||||||||||
| P0314.240-150-A2 | M24x1,5 | 24 | 19 | 36 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24x1,5 h1 24 h2 19 A/F 36 Material A2 s/s | ||||||||||||
| P0314.270-A2 | M27 | 27 | 22 | 41 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M27 h1 27 h2 22 A/F 41 Material A2 s/s | ||||||||||||
| P0314.300-A2 | M30 | 30 | 24 | 46 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M30 h1 30 h2 24 A/F 46 Material A2 s/s | ||||||||||||
| P0314.330-A2 | M33 | 33 | 26 | 50 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M33 h1 33 h2 26 A/F 50 Material A2 s/s | ||||||||||||
| P0314.360-A2 | M36 | 36 | 29 | 55 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M36 h1 36 h2 29 A/F 55 Material A2 s/s | ||||||||||||
Stainless steel (A2).
To DIN 985.