Serrated Nuts
Stainless Steel
| Price & Availability | CAD | Article | d1 | d2 max. | h1 max. | A/F | Material | ||||||
| P0311.040-A2 | M 4 | 10.0 | 4.5 | 7 | A2 s/s | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 d2
max. 10.0 h1
max. 4.5 A/F 7 Material A2 s/s | |||||||||||||
| P0311.050-A2 | M 5 | 11.8 | 5.0 | 8 | A2 s/s | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 d2
max. 11.8 h1
max. 5.0 A/F 8 Material A2 s/s | |||||||||||||
| P0311.060-A2 | M 6 | 14.2 | 6.0 | 10 | A2 s/s | ||||||||
£ 7.50 per 100 units (click for quantity discounts) Ready to despatch 220 Need more? Please call us.
d1 M 6 d2
max. 14.2 h1
max. 6.0 A/F 10 Material A2 s/s | |||||||||||||
| P0311.080-A2 | M 8 | 17.9 | 8.0 | 13 | A2 s/s | ||||||||
£ 7.82 per 100 units (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 8 d2
max. 17.9 h1
max. 8.0 A/F 13 Material A2 s/s | |||||||||||||
| P0311.100-A2 | M10 | 21.8 | 10.0 | 15 | A2 s/s | ||||||||
£ 18.21 per 100 units (click for quantity discounts) Ready to despatch 133 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M10 d2
max. 21.8 h1
max. 10.0 A/F 15 Material A2 s/s | |||||||||||||
| P0311.120-A2 | M12 | 26.0 | 12.0 | 18 | A2 s/s | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 d2
max. 26.0 h1
max. 12.0 A/F 18 Material A2 s/s | |||||||||||||
| P0311.160-A2 | M16 | 34.5 | 16.0 | 24 | A2 s/s | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 d2
max. 34.5 h1
max. 16.0 A/F 24 Material A2 s/s | |||||||||||||
| P0311.200-A2 | M20 | 43.0 | 20.0 | 30 | A2 s/s | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 d2
max. 43.0 h1
max. 20.0 A/F 30 Material A2 s/s | |||||||||||||
| P0311.240-A2 | M24 | 51.0 | 24.0 | 36 | A2 s/s | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 d2
max. 51.0 h1
max. 24.0 A/F 36 Material A2 s/s | |||||||||||||
Stainless steel (A2).
To DIN 6923.