Price & Availability | Article | d1 | l1 | h1 | h2 | d2 | d3 ±0.05 | A/F | |||||||||||||||||||||
P0175.030-006-SI | M 3 | 6 | 1.86 | 1.1 | 5.8 | 3.6 | 2.0 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 256 Need more? Please call us.
d1 M 3 l1 6 h1 1.86 h2 1.1 d2 5.8 d3
±0.05 3.6 A/F 2.0 | |||||||||||||||||||||||||||||
P0175.030-008-SI | M 3 | 8 | 1.86 | 1.1 | 5.8 | 3.6 | 2.0 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
d1 M 3 l1 8 h1 1.86 h2 1.1 d2 5.8 d3
±0.05 3.6 A/F 2.0 | |||||||||||||||||||||||||||||
P0175.030-010-SI | M 3 | 10 | 1.86 | 1.1 | 5.8 | 3.6 | 2.0 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 269 Need more? Please call us.
d1 M 3 l1 10 h1 1.86 h2 1.1 d2 5.8 d3
±0.05 3.6 A/F 2.0 | |||||||||||||||||||||||||||||
P0175.030-012-SI | M 3 | 12 | 1.86 | 1.1 | 5.8 | 3.6 | 2.0 | ||||||||||||||||||||||
£ 5.02 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
d1 M 3 l1 12 h1 1.86 h2 1.1 d2 5.8 d3
±0.05 3.6 A/F 2.0 | |||||||||||||||||||||||||||||
P0175.030-020-SI | M 3 | 20 | 1.86 | 1.1 | 5.8 | 3.6 | 2.0 | ||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 40 Need more? Please call us.
d1 M 3 l1 20 h1 1.86 h2 1.1 d2 5.8 d3
±0.05 3.6 A/F 2.0 | |||||||||||||||||||||||||||||
P0175.040-006-SI | M 4 | 6 | 2.48 | 1.5 | 7.8 | 4.5 | 2.5 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 138 Need more? Please call us.
d1 M 4 l1 6 h1 2.48 h2 1.5 d2 7.8 d3
±0.05 4.5 A/F 2.5 | |||||||||||||||||||||||||||||
P0175.040-008-SI | M 4 | 8 | 2.48 | 1.5 | 7.8 | 4.5 | 2.5 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 9738 Need more? Please call us.
d1 M 4 l1 8 h1 2.48 h2 1.5 d2 7.8 d3
±0.05 4.5 A/F 2.5 | |||||||||||||||||||||||||||||
P0175.040-010-SI | M 4 | 10 | 2.48 | 1.5 | 7.8 | 4.5 | 2.5 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 h1 2.48 h2 1.5 d2 7.8 d3
±0.05 4.5 A/F 2.5 | |||||||||||||||||||||||||||||
P0175.040-012-SI | M 4 | 12 | 2.48 | 1.5 | 7.8 | 4.5 | 2.5 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M 4 l1 12 h1 2.48 h2 1.5 d2 7.8 d3
±0.05 4.5 A/F 2.5 | |||||||||||||||||||||||||||||
P0175.040-016-SI | M 4 | 16 | 2.48 | 1.5 | 7.8 | 4.5 | 2.5 | ||||||||||||||||||||||
£ 3.42 per unit (click for quantity discounts) Ready to despatch 1198 Need more? Please call us.
d1 M 4 l1 16 h1 2.48 h2 1.5 d2 7.8 d3
±0.05 4.5 A/F 2.5 | |||||||||||||||||||||||||||||
P0175.040-020-SI | M 4 | 20 | 2.48 | 1.5 | 7.8 | 4.5 | 2.5 | ||||||||||||||||||||||
£ 4.01 per unit (click for quantity discounts) Ready to despatch 40 Need more? Please call us.
d1 M 4 l1 20 h1 2.48 h2 1.5 d2 7.8 d3
±0.05 4.5 A/F 2.5 | |||||||||||||||||||||||||||||
P0175.050-008-SI | M 5 | 8 | 3.10 | 1.8 | 9.7 | 5.6 | 3.0 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M 5 l1 8 h1 3.10 h2 1.8 d2 9.7 d3
±0.05 5.6 A/F 3.0 | |||||||||||||||||||||||||||||
P0175.050-010-SI | M 5 | 10 | 3.10 | 1.8 | 9.7 | 5.6 | 3.0 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 81 Need more? Please call us.
d1 M 5 l1 10 h1 3.10 h2 1.8 d2 9.7 d3
±0.05 5.6 A/F 3.0 | |||||||||||||||||||||||||||||
P0175.050-012-SI | M 5 | 12 | 3.10 | 1.8 | 9.7 | 5.6 | 3.0 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 12 h1 3.10 h2 1.8 d2 9.7 d3
±0.05 5.6 A/F 3.0 | |||||||||||||||||||||||||||||
P0175.050-016-SI | M 5 | 16 | 3.10 | 1.8 | 9.7 | 5.6 | 3.0 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 413 Need more? Please call us.
d1 M 5 l1 16 h1 3.10 h2 1.8 d2 9.7 d3
±0.05 5.6 A/F 3.0 | |||||||||||||||||||||||||||||
P0175.050-020-SI | M 5 | 20 | 3.10 | 1.8 | 9.7 | 5.6 | 3.0 | ||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M 5 l1 20 h1 3.10 h2 1.8 d2 9.7 d3
±0.05 5.6 A/F 3.0 | |||||||||||||||||||||||||||||
P0175.060-012-SI | M 6 | 12 | 3.72 | 2.4 | 11.8 | 6.8 | 4.0 | ||||||||||||||||||||||
£ 5.41 per unit (click for quantity discounts) Ready to despatch 585 Need more? Please call us.
d1 M 6 l1 12 h1 3.72 h2 2.4 d2 11.8 d3
±0.05 6.8 A/F 4.0 | |||||||||||||||||||||||||||||
P0175.060-016-SI | M 6 | 16 | 3.72 | 2.4 | 11.8 | 6.8 | 4.0 | ||||||||||||||||||||||
£ 5.41 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
d1 M 6 l1 16 h1 3.72 h2 2.4 d2 11.8 d3
±0.05 6.8 A/F 4.0 | |||||||||||||||||||||||||||||
P0175.060-020-SI | M 6 | 20 | 3.72 | 2.4 | 11.8 | 6.8 | 4.0 | ||||||||||||||||||||||
£ 5.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 20 h1 3.72 h2 2.4 d2 11.8 d3
±0.05 6.8 A/F 4.0 | |||||||||||||||||||||||||||||
P0175.060-025-SI | M 6 | 25 | 3.72 | 2.4 | 11.8 | 6.8 | 4.0 | ||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
d1 M 6 l1 25 h1 3.72 h2 2.4 d2 11.8 d3
±0.05 6.8 A/F 4.0 | |||||||||||||||||||||||||||||
P0175.060-030-SI | M 6 | 30 | 3.72 | 2.4 | 11.8 | 6.8 | 4.0 | ||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 8843 Need more? Please call us.
d1 M 6 l1 30 h1 3.72 h2 2.4 d2 11.8 d3
±0.05 6.8 A/F 4.0 | |||||||||||||||||||||||||||||
P0175.080-012-SI | M 8 | 12 | 4.96 | 3.0 | 15.8 | 8.5 | 5.0 | ||||||||||||||||||||||
£ 5.41 per unit (click for quantity discounts) Ready to despatch 78 Need more? Please call us.
d1 M 8 l1 12 h1 4.96 h2 3.0 d2 15.8 d3
±0.05 8.5 A/F 5.0 | |||||||||||||||||||||||||||||
P0175.080-016-SI | M 8 | 16 | 4.96 | 3.0 | 15.8 | 8.5 | 5.0 | ||||||||||||||||||||||
£ 5.41 per unit (click for quantity discounts) Ready to despatch 62 Need more? Please call us.
d1 M 8 l1 16 h1 4.96 h2 3.0 d2 15.8 d3
±0.05 8.5 A/F 5.0 | |||||||||||||||||||||||||||||
P0175.080-020-SI | M 8 | 20 | 4.96 | 3.0 | 15.8 | 8.5 | 5.0 | ||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 h1 4.96 h2 3.0 d2 15.8 d3
±0.05 8.5 A/F 5.0 | |||||||||||||||||||||||||||||
P0175.080-025-SI | M 8 | 25 | 4.96 | 3.0 | 15.8 | 8.5 | 5.0 | ||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1 M 8 l1 25 h1 4.96 h2 3.0 d2 15.8 d3
±0.05 8.5 A/F 5.0 | |||||||||||||||||||||||||||||
P0175.080-030-SI | M 8 | 30 | 4.96 | 3.0 | 15.8 | 8.5 | 5.0 | ||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 h1 4.96 h2 3.0 d2 15.8 d3
±0.05 8.5 A/F 5.0 | |||||||||||||||||||||||||||||
P0175.100-016-SI | M10 | 16 | 6.2 | 4.5 | 19.8 | 10.6 | 6.0 | ||||||||||||||||||||||
£ 5.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 16 h1 6.2 h2 4.5 d2 19.8 d3
±0.05 10.6 A/F 6.0 | |||||||||||||||||||||||||||||
P0175.100-020-SI | M10 | 20 | 6.2 | 4.5 | 19.8 | 10.6 | 6.0 | ||||||||||||||||||||||
£ 5.41 per unit (click for quantity discounts) Ready to despatch 63 Need more? Please call us.
d1 M10 l1 20 h1 6.2 h2 4.5 d2 19.8 d3
±0.05 10.6 A/F 6.0 | |||||||||||||||||||||||||||||
P0175.100-025-SI | M10 | 25 | 6.2 | 4.5 | 19.8 | 10.6 | 6.0 | ||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 25 h1 6.2 h2 4.5 d2 19.8 d3
±0.05 10.6 A/F 6.0 | |||||||||||||||||||||||||||||
P0175.100-030-SI | M10 | 30 | 6.2 | 4.5 | 19.8 | 10.6 | 6.0 | ||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 30 h1 6.2 h2 4.5 d2 19.8 d3
±0.05 10.6 A/F 6.0 | |||||||||||||||||||||||||||||
P0175.100-040-SI | M10 | 40 | 6.2 | 4.5 | 19.8 | 10.6 | 6.0 | ||||||||||||||||||||||
£ 5.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 40 h1 6.2 h2 4.5 d2 19.8 d3
±0.05 10.6 A/F 6.0 | |||||||||||||||||||||||||||||
P0175.030-006-VI | M 3 | 6 | 1.86 | 1.1 | 5.8 | 3.6 | 2.0 | ||||||||||||||||||||||
£ 5.39 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
d1 M 3 l1 6 h1 1.86 h2 1.1 d2 5.8 d3
±0.05 3.6 A/F 2.0 | |||||||||||||||||||||||||||||
P0175.030-008-VI | M 3 | 8 | 1.86 | 1.1 | 5.8 | 3.6 | 2.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 h1 1.86 h2 1.1 d2 5.8 d3
±0.05 3.6 A/F 2.0 | |||||||||||||||||||||||||||||
P0175.030-010-VI | M 3 | 10 | 1.86 | 1.1 | 5.8 | 3.6 | 2.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 h1 1.86 h2 1.1 d2 5.8 d3
±0.05 3.6 A/F 2.0 | |||||||||||||||||||||||||||||
P0175.030-012-VI | M 3 | 12 | 1.86 | 1.1 | 5.8 | 3.6 | 2.0 | ||||||||||||||||||||||
£ 5.02 per unit (click for quantity discounts) Ready to despatch 59 Need more? Please call us.
d1 M 3 l1 12 h1 1.86 h2 1.1 d2 5.8 d3
±0.05 3.6 A/F 2.0 | |||||||||||||||||||||||||||||
P0175.030-020-VI | M 3 | 20 | 1.86 | 1.1 | 5.8 | 3.6 | 2.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 20 h1 1.86 h2 1.1 d2 5.8 d3
±0.05 3.6 A/F 2.0 | |||||||||||||||||||||||||||||
P0175.040-006-VI | M 4 | 6 | 2.48 | 1.5 | 7.8 | 4.5 | 2.5 | ||||||||||||||||||||||
£ 5.39 per unit (click for quantity discounts) Ready to despatch 46 Need more? Please call us.
d1 M 4 l1 6 h1 2.48 h2 1.5 d2 7.8 d3
±0.05 4.5 A/F 2.5 | |||||||||||||||||||||||||||||
P0175.040-008-VI | M 4 | 8 | 2.48 | 1.5 | 7.8 | 4.5 | 2.5 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 1835 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1 8 h1 2.48 h2 1.5 d2 7.8 d3
±0.05 4.5 A/F 2.5 | |||||||||||||||||||||||||||||
P0175.040-010-VI | M 4 | 10 | 2.48 | 1.5 | 7.8 | 4.5 | 2.5 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 408 Need more? Please call us.
d1 M 4 l1 10 h1 2.48 h2 1.5 d2 7.8 d3
±0.05 4.5 A/F 2.5 | |||||||||||||||||||||||||||||
P0175.040-012-VI | M 4 | 12 | 2.48 | 1.5 | 7.8 | 4.5 | 2.5 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 37 Need more? Please call us.
d1 M 4 l1 12 h1 2.48 h2 1.5 d2 7.8 d3
±0.05 4.5 A/F 2.5 | |||||||||||||||||||||||||||||
P0175.040-016-VI | M 4 | 16 | 2.48 | 1.5 | 7.8 | 4.5 | 2.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 h1 2.48 h2 1.5 d2 7.8 d3
±0.05 4.5 A/F 2.5 | |||||||||||||||||||||||||||||
P0175.040-020-VI | M 4 | 20 | 2.48 | 1.5 | 7.8 | 4.5 | 2.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 h1 2.48 h2 1.5 d2 7.8 d3
±0.05 4.5 A/F 2.5 | |||||||||||||||||||||||||||||
P0175.050-008-VI | M 5 | 8 | 3.10 | 1.8 | 9.7 | 5.6 | 3.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 8 h1 3.10 h2 1.8 d2 9.7 d3
±0.05 5.6 A/F 3.0 | |||||||||||||||||||||||||||||
P0175.050-010-VI | M 5 | 10 | 3.10 | 1.8 | 9.7 | 5.6 | 3.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 10 h1 3.10 h2 1.8 d2 9.7 d3
±0.05 5.6 A/F 3.0 | |||||||||||||||||||||||||||||
P0175.050-012-VI | M 5 | 12 | 3.10 | 1.8 | 9.7 | 5.6 | 3.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 12 h1 3.10 h2 1.8 d2 9.7 d3
±0.05 5.6 A/F 3.0 | |||||||||||||||||||||||||||||
P0175.050-016-VI | M 5 | 16 | 3.10 | 1.8 | 9.7 | 5.6 | 3.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 16 h1 3.10 h2 1.8 d2 9.7 d3
±0.05 5.6 A/F 3.0 | |||||||||||||||||||||||||||||
P0175.050-020-VI | M 5 | 20 | 3.10 | 1.8 | 9.7 | 5.6 | 3.0 | ||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 119 Need more? Please call us.
d1 M 5 l1 20 h1 3.10 h2 1.8 d2 9.7 d3
±0.05 5.6 A/F 3.0 | |||||||||||||||||||||||||||||
P0175.060-012-VI | M 6 | 12 | 3.72 | 2.4 | 11.8 | 6.8 | 4.0 | ||||||||||||||||||||||
£ 5.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 12 h1 3.72 h2 2.4 d2 11.8 d3
±0.05 6.8 A/F 4.0 | |||||||||||||||||||||||||||||
P0175.060-016-VI | M 6 | 16 | 3.72 | 2.4 | 11.8 | 6.8 | 4.0 | ||||||||||||||||||||||
£ 5.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 16 h1 3.72 h2 2.4 d2 11.8 d3
±0.05 6.8 A/F 4.0 | |||||||||||||||||||||||||||||
P0175.060-020-VI | M 6 | 20 | 3.72 | 2.4 | 11.8 | 6.8 | 4.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 20 h1 3.72 h2 2.4 d2 11.8 d3
±0.05 6.8 A/F 4.0 | |||||||||||||||||||||||||||||
P0175.060-025-VI | M 6 | 25 | 3.72 | 2.4 | 11.8 | 6.8 | 4.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 h1 3.72 h2 2.4 d2 11.8 d3
±0.05 6.8 A/F 4.0 | |||||||||||||||||||||||||||||
P0175.060-030-VI | M 6 | 30 | 3.72 | 2.4 | 11.8 | 6.8 | 4.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 h1 3.72 h2 2.4 d2 11.8 d3
±0.05 6.8 A/F 4.0 | |||||||||||||||||||||||||||||
P0175.080-012-VI | M 8 | 12 | 4.96 | 3.0 | 15.8 | 8.5 | 5.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 h1 4.96 h2 3.0 d2 15.8 d3
±0.05 8.5 A/F 5.0 | |||||||||||||||||||||||||||||
P0175.080-016-VI | M 8 | 16 | 4.96 | 3.0 | 15.8 | 8.5 | 5.0 | ||||||||||||||||||||||
£ 6.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 h1 4.96 h2 3.0 d2 15.8 d3
±0.05 8.5 A/F 5.0 | |||||||||||||||||||||||||||||
P0175.080-020-VI | M 8 | 20 | 4.96 | 3.0 | 15.8 | 8.5 | 5.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 h1 4.96 h2 3.0 d2 15.8 d3
±0.05 8.5 A/F 5.0 | |||||||||||||||||||||||||||||
P0175.080-025-VI | M 8 | 25 | 4.96 | 3.0 | 15.8 | 8.5 | 5.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 h1 4.96 h2 3.0 d2 15.8 d3
±0.05 8.5 A/F 5.0 | |||||||||||||||||||||||||||||
P0175.080-030-VI | M 8 | 30 | 4.96 | 3.0 | 15.8 | 8.5 | 5.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 h1 4.96 h2 3.0 d2 15.8 d3
±0.05 8.5 A/F 5.0 | |||||||||||||||||||||||||||||
P0175.100-016-VI | M10 | 16 | 6.2 | 4.5 | 19.8 | 10.6 | 6.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 16 h1 6.2 h2 4.5 d2 19.8 d3
±0.05 10.6 A/F 6.0 | |||||||||||||||||||||||||||||
P0175.100-020-VI | M10 | 20 | 6.2 | 4.5 | 19.8 | 10.6 | 6.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 20 h1 6.2 h2 4.5 d2 19.8 d3
±0.05 10.6 A/F 6.0 | |||||||||||||||||||||||||||||
P0175.100-025-VI | M10 | 25 | 6.2 | 4.5 | 19.8 | 10.6 | 6.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 25 h1 6.2 h2 4.5 d2 19.8 d3
±0.05 10.6 A/F 6.0 | |||||||||||||||||||||||||||||
P0175.100-030-VI | M10 | 30 | 6.2 | 4.5 | 19.8 | 10.6 | 6.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 30 h1 6.2 h2 4.5 d2 19.8 d3
±0.05 10.6 A/F 6.0 | |||||||||||||||||||||||||||||
P0175.100-040-VI | M10 | 40 | 6.2 | 4.5 | 19.8 | 10.6 | 6.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 40 h1 6.2 h2 4.5 d2 19.8 d3
±0.05 10.6 A/F 6.0 |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths, and stainless steel (AISI 316, 1.440) on request.
Screws generally as DIN 7991, ISO 10642, seals substances in and contaminants out.
Re-useable. Clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.
h1 dimension is the intersection of the countersunk and shank.