Bearing Preload Springs
Stainless steel
| Price & Availability | Article | Bearing O.D. (ref) | a | b | c | Force to deflect to B | Radial wall | ||||||||||||||||||
| P1300.016 | 16 | 2.3 | 1.6 | 0.25 | 45N | 1.98 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bearing O.D. (ref) 16 a 2.3 b 1.6 c 0.25 Force to deflect to B 45N Radial wall 1.98 | |||||||||||||||||||||||||
| P1300.019 | 19 | 3.0 | 1.6 | 0.25 | 50N | 1.98 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bearing O.D. (ref) 19 a 3.0 b 1.6 c 0.25 Force to deflect to B 50N Radial wall 1.98 | |||||||||||||||||||||||||
| P1300.022 | 22 | 2.8 | 1.6 | 0.30 | 60N | 2.39 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bearing O.D. (ref) 22 a 2.8 b 1.6 c 0.30 Force to deflect to B 60N Radial wall 2.39 | |||||||||||||||||||||||||
| P1300.024 | 24 | 3.6 | 1.6 | 0.30 | 70N | 2.39 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bearing O.D. (ref) 24 a 3.6 b 1.6 c 0.30 Force to deflect to B 70N Radial wall 2.39 | |||||||||||||||||||||||||
Stainless steel (DIN 1,43).