Hand Setting Tool
Price & Availability | Article | d1 | d2 max. | l1 | Size | ||||||||||||||||||
P0194.070 | 7.01 | 6.50 | 5.5 | 7 | |||||||||||||||||||
Ready to despatch 80 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 7.01 d2
max. 6.50 l1 5.5 Size 7 | |||||||||||||||||||||||
P0194.090 | 9.01 | 8.38 | 5.5 | 9 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.01 d2
max. 8.38 l1 5.5 Size 9 | |||||||||||||||||||||||
P0194.110 | 11.03 | 10.39 | 5.5 | 11 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 11.03 d2
max. 10.39 l1 5.5 Size 11 | |||||||||||||||||||||||
P0194.130 | 13.03 | 12.40 | 5.5 | 13 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 13.03 d2
max. 12.40 l1 5.5 Size 13 | |||||||||||||||||||||||
P0194.160 | 16.08 | 15.39 | 5.5 | 16 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 16.08 d2
max. 15.39 l1 5.5 Size 16 |
Aluminium (6061).
These are high pressure sealing plugs with a 0.075mm/mm taper over their length.
Burst pressure 35 bar (500 psi).